Catalog Number:
lk4-120no
Greengate
  • Manual and programmable control of each relay
  • Simple keypad with 2-line LCD display
  • Normally open relays (Relays are built onto control board)
  • 4 20A relays
  • 4 low voltage input connections
  • UL Listed – UL 916 standard; RS-232 port standard
  • NEMA 1 enclosure
  • Time schedules with astronomic clock; Occupant warn-off and overrides
  • Prioritization and masking of switch inputs, schedules, and remotes

Resources

Greengate LK4 Spec Sheet
May 20, 2020
215 KB

Specifications

Product Description

Brand Name Greengate
Family LiteKeeper 4 - LK4
Description LiteKeeper 4 Stand Alone Lighting Control Panel, 120 VAC, normally open relays

Product Details

UPC 080083592043
Amperage Rating 0.167 (at 120V)
Lamp Type Incandescent, Compact Fluorescent (Not Included)
Mounting Wall Mount
Voltage Rating 120V
Wattage 20W
Product Weight 9.4
Case Quantity 1
Pallet Quantity 126
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?