Catalog Number:
lk-lb
Greengate
  • Capable of mixed load voltages (120/277/347 VAC) and mixed sources
  • Manual and programmable control of each relay
  • Simple keypad and 4 line LCD display
  • Capable of controlling receptacle loads
  • Normally open, latched and two pole parallel relays available
  • UL Listed – UL 916 standard; RS-232 port standard
  • NEMA 1 enclosure
  • Time schedules with astronomic clock; Occupant warn-off and overrides
  • Prioritization and masking of switch inputs, schedules, and remotes

Resources

Specifications

Product Description

Brand Name Greengate
Family LiteKeeper 16 & 32
Description LiteKeeper Logic Board

Product Details

UPC 080083594566
Mounting Wall Mount
Product Weight 7.619
Case Quantity 1
Pallet Quantity 117
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?