- Integrated into several Cooper Lighting luminaires
Specifications
Product Description
Brand Name | Greengate |
Family | ISHH-01 / ISHH-02 - Stand Alone Integrated Sensor Remotes |
Description | Integrated Sensor Programming Remote |
Product Details
Lamp Type | N/A |
UPC | 080083736287 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.17 |
Case Quantity | 250 |
Pallet Quantity | 5000 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |