Capture the benefits of traditional lighting controls, without complicated coverage planning or special wiring. Ideal for new construction or retrofit fixtures with the Integrated Sensor deliver Automatic On to an energy saving light level, while ensuring lighting is turned OFF when the space is unoccupied. The integral daylight sensor reduces the need for special daylight zone planning. Each luminaire will automatically adjust the light level based on reflected light beneath the sensor.