Brand Name | Greengate |
Family | Greengate Digital Switch, GDS |
Description | Greengate Digital Switch, 1 large button, White |
UPC | 080083162130 |
Mounting | Wall Mount |
Voltage Rating | 24VDC |
Product Weight | 0.569 |
Case Quantity | 1 |
Pallet Quantity | 1200 |
Country of Origin | US |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |