Catalog Number:
pps-4
Greengate
  • RJ45 connection
  • Easily installed in suspended fixture or drop ceiling
  • Three light sensor ranges (3-300 lux, 30-3000 lux, 300-30000 lux)
  • Feedback LED
  • Mounting bracket for installation in light well or hard ceiling
  • IR receiver for handheld remotes

Resources

Specifications

Product Description

Brand Name Greengate
Family Daylight Sensor
Description INDOOR CONTACT INPUT PHOTOCELL

Product Details

UPC 080083626298
Amperage Rating 20
Mounting Ceiling/Wall Mount
Voltage Rating 120 / 277V
Product Weight 0.3
Case Quantity 24
Pallet Quantity 1080
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?