Catalog Number:
ck4a-stprcno
Greengate
  • Support for up to four 0-10V dimming ballast outputs
  • Capable of controlling receptacle loads
  • 4 single pole or 2 two pole serial relays
  • Open or closed loop control algorithms
  • UL listed – UL 916 standard
  • NEMA 1 enclosure
  • Time schedules with astronomic clock
  • Prioritization and masking of switch inputs, schedules, and remotes
  • Occupant warn-off and overrides

Resources

Greengate CK4A Spec Sheet
Oct 20, 2020
480 KB

Specifications

Product Description

Brand Name Greengate
Family ControlKeeper 4A - CK4A
Description ControlKeeper 4A,STPRCNO Relay Card

Product Details

UPC 080083162055
Amperage Rating 0.14 A
Mounting Surface Mount
Voltage Rating 120 / 277V
Wattage 40W
Product Weight 1.0
Case Quantity 1
Pallet Quantity 1
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?