- No adjustment necessary at installation
- Continuous, real-time, self-adjusting sensitivity and time delay
- Complete no-gap coverage
- Ideal for spaces needing sensitivity to minor motion detection
- Manual ON/OFF feature when wired to a momentary pushbutton
- NEMA WD7 Guide robotic method
Greengate
OAC-U-0501-R
Specifications
Product Description
Brand Name | Greengate |
Family | OAC/VAC-U - Ultrasonic Ceiling Sensor Low Voltage |
Description | MicroSet Ceiling Sensor, w/BAS and Daylight Sensor, Ultrasonic, 40 kHz, 180 Degree, 500 square feet, 10-30 VDC, Class 2. |
Product Details
Lamp Type | N/A |
UPC | 080083702022 |
Amperage Rating | 0.025A |
Mounting | Ceiling Mount |
Voltage Rating | 10-30VDC |
Product Weight | 0.01 |
Case Quantity | 10 |
Pallet Quantity | 20 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |