- Amber LED night light illuminates when overhead lights are OFF
- Air-gap switch ensures no leakage current to load
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
Greengate
VNLW-P-1001-MV-N-W
Specifications
Product Description
Brand Name | Greengate |
Family | VNLW-P-1001-MV - PIR 120/277 Night Light (Neutral Req) |
Description | with Nightlight Vacancy PIR Single Level, with Neutral, 120/277V Wall Switch Sensor, White |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Wall Switch |
Voltage Rating | 120 / 277V |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |