- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
- Requires Manual On for activation
Greengate
ONW-P-1001-347-W
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-P-1001-MV - PIR 120/277/347 (Grd Req) |
Description | PIR/Dual Relay Wall Switch Sensor (Ground Required), 347 VAC, White finish |
Product Details
Lamp Type | N/A |
UPC | 080083523955 |
Amperage Rating | 9.8A |
Mounting | Wall Mount |
Voltage Rating | 347V |
Wattage | 1500W |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 900 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |