Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

ONW/VNW-P-1001-DMV PIR/Dual Relay 120/277/347 (Grd Req)

  • Air-gap switch ensures no leakage current to load
  • Selectable built-in light level sensor
  • NEMA WD7 Standard robotic method utilized to verify coverage patterns
  • Additional pushbutton with light/fan graphic included
ONW/VNW-P-1001-DMV PIR/Dual Relay 120/277/347 (Grd Req)

ONW/VNW-P-1001-DMV PIR/Dual Relay 120/277/347 (Grd Req)

Overview

The Passive Infrared Dual Relay Occupancy Sensing Wall Switch is a motion sensing lighting control and conventional wall switch all-in-one that is used for energy savings and convenience. The unit contains two relays that allow the control of two separate loads. The sensor includes self-adaptive technology that continuously self-adjusts sensitivity and time delay in real-time, maximizing the potential energy savings that are available in the particular application. The EcoMeter provides a visual indicator of energy usage, increasing end user awareness and reminding individuals to take control of their lighting to maximize energy savings.

Resources

Stock Catalog Number (4)

Want to purchase this product?

Interested in email updates?

Need more information?