- Replaces single or multi-pole switches
Specifications
Product Description
Brand Name | Greengate |
Family | OSW-P-1001-MV - PIR 120/277 (Grd Req) |
Description | PIR Single Level, No Neutral, 120/277V Wall Switch Sensor, Grey |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 120 / 277V |
Wattage | 1800W/2200W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |