Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

VSW-P-0801-120-W

  • Replaces single or multi-pole switches
  • No neutral wire
  • Adjustable Time Delay
  • Integral Daylight Sensor
  • Choice of Manual On or Auto On
VSW-P-0801-120-W

VSW-P-0801-120-W

Resources

Specifications

Product Description

Brand Name Greengate
Family OSW/VSW-P-0801-120 - PIR 120V (Grd Req)
Description Vacancy PIR Single Level, No Neutral, 120V Wall Switch Sensor, White

Product Details

Lamp Type N/A
Amperage Rating 5 at (120V)
Mounting Wall Switch
Range of Motion N/A
Voltage Rating 120V
Wattage 600W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?