- Replaces single or multi-pole switches
- No neutral wire
- Adjustable Time Delay
- Integral Daylight Sensor
- Choice of Manual On or Auto On
Greengate
OSW-P-1001-MV-W
Specifications
Product Description
Brand Name | Greengate |
Family | OSW-P-1001-MV - PIR 120/277 (Grd Req) |
Description | PIR Single Level, No Neutral, 120/277V Wall Switch Sensor, White |
Product Details
Lamp Type | N/A |
UPC | 032664729775 |
Amperage Rating | 7.942 at (277V) |
Mounting | Wall Switch |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 1200W/1800W/2200W |
Product Weight | 0.36 |
Case Quantity | 40 |
Pallet Quantity | 1680 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |