- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
Greengate
ONW-D-1001-347-W
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-D-1001-MV - Dual Tech 120/277/347 (Grd Req) |
Description | Dual Tech Single Level, No Neutral, 347V Wall Switch Sensor, White. |
Product Details
Lamp Type | N/A |
UPC | 080083560912 |
Amperage Rating | 4.3 A |
Mounting | Ceiling Mount |
Voltage Rating | 347VAC |
Wattage | 1500W |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 900 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |