Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

VNW-D-1001-MV-N-W

  • Air-gap switch ensures no leakage current to load
  • Selectable built-in light level sensor
  • Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
  • 100% recycled packaging
VNW-D-1001-MV-N-W

VNW-D-1001-MV-N-W

Resources

Specifications

Product Description

Brand Name Greengate
Family ONW-D-1001-DMV-N Dual Tech Dual Relay 120/277 (Neutral Req)
Description Vacancy Dual Tech Single Level, Neutral Required, 120/277V Wall Switch Sensor, White

Product Details

UPC 080083644483
Amperage Rating N/A
Mounting Wall Switch
Voltage Rating 120 / 277V
Product Weight 0.5
Case Quantity 10
Pallet Quantity 720
Country of Origin MY
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?