Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

ONW-D-1001-DMV-N-V

  • Air-gap switch ensures no leakage current to load
  • Selectable built-in light level sensor
  • NEMA WD7 Standard robotic method utilized to verify coverage patterns
  • Additional pushbutton with light/fan graphic included
ONW-D-1001-DMV-N-V

ONW-D-1001-DMV-N-V

Resources

Specifications

Product Description

Brand Name Greengate
Family ONW-D-1001-DMV-N Dual Tech Dual Relay 120/277 (Neutral Req)
Description Dual Tech Dual Relay, 120/277V Wall Switch Sensor, Ivory

Product Details

UPC 080083524662
Amperage Rating N/A
Mounting Wall Switch
Voltage Rating 120 / 277V
Wattage 0-800W,0-1200W @120V/0-2700W @ 277V
Product Weight 0.5
Case Quantity 10
Pallet Quantity 900
Country of Origin MY
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?