- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
- Tracking/HVAC mode
Greengate
ONW-D-1001-SP-V
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-D-1001-SP - Dual Tech Low Voltage |
Description | Dual Tech Low Voltage, 10-30VDC, Wall Switch Sensor, Ivory |
Product Details
Lamp Type | N/A |
UPC | 080083560936 |
Amperage Rating | 0.025A |
Mounting | Wall Mount |
Voltage Rating | 10-30VDC |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 900 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |