- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can wire as Single-Pole or 3-Way, Electrostatic discharge protection
- Device can be wired into either 3-Way location, load side or line side
- Neutral is not required for installation of device
- Adjustable low-level trim setting for optimal lamp compatibility
- Face plate is removable to allow for color changes
- Each package includes 3 colors
- Radio Frequency Interface filtering is standard on all models
Greengate
DCK1-GY
Specifications
Product Description
Brand Name | Greengate |
Family | WBSD-DEC - Decorator Wallswitch Dimmer 120V |
Description | Color Change Kit dimmer, Grey. |
Product Details
Lamp Type | N/A |
UPC | 032664731709 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 120V |
Wattage | 300W/600W |
Product Weight | 0.034 |
Case Quantity | 100 |
Pallet Quantity | 7000 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |