Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

Lighting Relay Module

  • UL 924 Listed Accessory (ControlKeeper M Series Panels only)
  • Detects loss of power and auto sends signal to lighting control panel
  • Allows Greengate panels to be listed as UL 924 when LRM is connected
Lighting Relay Module

Lighting Relay Module

Overview

The Lighting Relay Module is available in 347 VAC input voltage. The Lighting Relay Module (LRM) is designed to force all relays in a lighting control panel to an ON or Closed state regardless of the control panel programmed relay status. This allows the closure of relays during loss of normal (grid) power to allow an alternate power source to drive the lighting loads.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?