- Replaces separate transformers and relays
- Zero-crossing circuit provides increased durability
- Capable of switching up to 20 amps
- Rated for Ballast, Tungsten and Motor Loads
- Suitable for Plenum use
Greengate
SP20-240
Specifications
Product Description
Brand Name | Greengate |
Family | SP15/SP20 - Switchpack 15VDC Output |
Description | Switchpack, 220-240, provides 15VDC, 125mA output to low voltage occupancy sensors and daylight controls, 20A Loads |
Product Details
Lamp Type | N/A |
UPC | 080083503247 |
Amperage Rating | 20A |
Mounting | N/A |
Voltage Rating | 220-240 V |
Product Weight | 0.6 |
Case Quantity | 30 |
Pallet Quantity | 1800 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |