Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

Switchpack - Dual Relay

  • Replaces separate transformers and relays
  • Zero-crossing circuit provides increased durability
  • Capable of switching up to 20 amps
  • Suitable for Plenum installations
  • Rated for Ballast, Tungsten and Motor Loads
Switchpack - Dual Relay

Switchpack - Dual Relay

Overview

Dual Relay Switchpacks provide 24 VDC operating voltage to all low voltage, 24 VDC, Greengate occupancy sensors and day lighting controllers. These powerpacks can be used where two circuits need to be controlled at the same point. A single switchpack can provide power for up to five sensors. Up to ten switchpacks can be connected to one sensor for control of multiple circuits. Isolated contacts may also be used to control HVAC, contactors, motors, etc.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?