- MicroSet self-adjusting time delay and sensitivity
- Optional built-in light level sensor
- Optional BAS/HVAC isolated relay
- NEMA WD 7 Guide robotic method utilized to verify coverage patterns
- Manual On feature
- Selectable Walk-Through Mode
Greengate
OAWC-DT-120W
Specifications
Product Description
Brand Name | Greengate |
Family | OAWC-DT Wall/Corner Dual Tech Sensor |
Description | Dual Tech Wall/Corner Sensor, wide angle 120 Degree |
Product Details
Lamp Type | N/A |
Amperage Rating | 25mA |
Mounting | Wall-Corner Mount |
Range of Motion | N/A |
Voltage Rating | 0-30VDC |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |