- MicroSet self-adjusting Time Delay and sensitivity
- Optional built-in light level sensor
- Optional BAS/HVAC isolated relay
- NEMA WD 7 Standard robotic method utilized to verify coverage patterns
- Selectable Walk-Through Mode
- Dual Relay control
Your internet browser isn't supported.
VAC-DT-2000-R
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAC/VAC-DT - Dual Tech Ceiling Sensor Low Voltage |
| Description | Vacancy Ceiling Sensor w/BAS and Daylight Sensor, Dual Technology (Passive Infrared and Ultrasonic), 32 kHz, 360 Degree, 2000 square feet, 10-30 VDC, Class 2. |
Product Details
| Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
| UPC | 080083702152 |
| Amperage Rating | 0.025A |
| Mounting | Ceiling Mount |
| Range of Motion | N/A |
| Voltage Rating | 120-347V |
| Product Weight | 0.55 |
| Case Quantity | 10 |
| Pallet Quantity | 450 |
| Country of Origin | MY |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |