- MicroSet self-adjusting time delay and sensitivity
- Built-in light level sensor
- Units available for control of single or two separate loads
- Products tested to NEMA WD 7 – 2011 Occupancy Motion Sensors Standard
Greengate
OAC-DT-0501
Specifications
Product Description
Brand Name | Greengate |
Family | OAC/VAC-DT - Dual Tech Ceiling Sensor Low Voltage |
Description | Ceiling Sensor, Dual Technology (Passive Infrared and Ultrasonic), 40 kHz, 180 Degree, 500 square feet, 10-30 VDC, Class 2 |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083579228 |
Amperage Rating | 25mA |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 10-30VDC |
Product Weight | 0.55 |
Case Quantity | 10 |
Pallet Quantity | 450 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |