- Screwless Wallplates clip easily into place with gentle pressure
- Virtually unbreakable polycarbonate construction
- Mid-sized to cover wall imperfections and large wallboard openings
- Available in multi-gang configurations
- Available in a variety of colors
- Meets flammability requirements per UL 94, V2 rated
Greengate
PJS262V
Specifications
Product Description
Brand Name | Controls |
Family | PJS- Screwless Wallplate |
Description | Ivory, Two Gang, Screwless Wallplate |
Product Details
Lamp Type | N/A |
UPC | 032664750977 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Product Weight | 0.128 |
Case Quantity | 160 |
Pallet Quantity | 5600 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |