Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

RC-6TSB-ZAD-W

  • Low voltage control for On/Off and dimming loads
  • Click & Go ready with RJ45 QuickConnect ports eliminates wiring errors
  • Designed to fit in decorator wall plates (included)
  • Wallstations can be used for multi-way control
  • Custom configured wallstations available
RC-6TSB-ZAD-W

RC-6TSB-ZAD-W

Resources

Specifications

Product Description

Brand Name Greengate
Family Room Controller / DLVP Zone Wallstation
Description Zone Wallstation, 6 small button, Zone 1 UP, Zone 1 DN, Zone 2 UP, Zone 2 DN, Zone 3 UP, Zone 3 DN (6TSB), White Finish

Product Details

Lamp Type N/A
UPC 080083697168
Amperage Rating N/A
Mounting Wall Mount
Voltage Rating 24VDC
Product Weight 0.4
Case Quantity 10
Pallet Quantity 1200
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?