- Capable of mixed load voltages (120/277/347 VAC) and mixed sources
- Manual and programmable control of each relay
- Simple keypad and 4 line LCD display
- Capable of controlling receptacle loads
- Normally open, latched and two pole parallel relays available
- UL Listed – UL 916 standard; RS-232 port standard
- NEMA 1 enclosure
- Time schedules with astronomic clock; Occupant warn-off and overrides
- Prioritization and masking of switch inputs, schedules, and remotes
Greengate
LK16-120/277-S2-L0-M0-T0-HVB0
Specifications
Product Description
Brand Name | Greengate |
Family | LK16/32 - LiteKeeper |
Description | LiteKeeper 16 Stand Alone Lighting Control Panel |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
Amperage Rating | 0.271 (at 277V) |
Mounting | Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 75W |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |