- Manual and programmable control of each relay
- Simple keypad with 2-line LCD display
- Capable of controlling receptacle loads
- Normally open, latched and two pole relays available
- 8 relays, 8 low voltage input connections
- UL Listed – UL 916 standard; RS-232 port standard
- NEMA 1 enclosure
- Time schedules with astronomic clock; Occupant warn-off and overrides
- Prioritization and masking of switch inputs, schedules, and remotes
Greengate
LK8-LRC
Specifications
Product Description
Brand Name | Greengate |
Family | LK8 - LiteKeeper |
Description | Litekeeper 8 with Latching Relay Card |
Product Details
Lamp Type | N/A |
UPC | 080083625994 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120 / 277V |
Wattage | 40W |
Product Weight | 16.1 |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |