- Manual and programmable control of each relay
- Simple keypad with 2-line LCD display
- Normally open relays (Relays are built onto control board)
- 4 20A relays
- 4 low voltage input connections
- UL Listed – UL 916 standard; RS-232 port standard
- NEMA 1 enclosure
- Time schedules with astronomic clock; Occupant warn-off and overrides
- Prioritization and masking of switch inputs, schedules, and remotes
Greengate
LK4-277NO
Specifications
Product Description
Brand Name | Greengate |
Family | LK4 - LiteKeeper |
Description | LiteKeeper 4 Stand Alone Lighting Control Panel, 277 VAC, normally open relays |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083594603 |
Amperage Rating | 0.072 (at 277V) |
Mounting | Wall Mount |
Range of Motion | N/A |
Voltage Rating | 277V |
Wattage | 20W |
Product Weight | 13.86 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |