- 2 or 3-wire dimmer with 0-10V control input
- Space-saving design for control of one or two 2 or 3-wire loads
- Convection cooled, requires no fans
- Automatic 50/60 Hz frequency detection
- Overtemp protected
Greengate
PD216-AN10-277
Specifications
Product Description
Brand Name | Greengate |
Family | PD216 - Forward Phase Dimmer |
Description | 2 Circuit 20A 277V Power dimmer |
Product Details
Lamp Type | N/A |
UPC | 080083283095 |
Amperage Rating | 20A |
Mounting | Accessory |
Voltage Rating | 277V |
Wattage | 9000W |
Product Weight | 0.79 |
Case Quantity | 1 |
Pallet Quantity | 360 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |