- Manual and programmable control of each relay
- Capable of controlling receptacle loads
- Normally open, latched and two pole serial relays available
- UL listed – UL 916 standard, RS-232 port and RS-485 network standard
- NEMA 1 enclosure
- Time schedules with astronomic clock, Occupant warn-off and overrides
- Prioritization and masking of switch inputs, schedules, and remotes
Greengate
CKT16-120/277-SS4-SL0-ST0-SHVB0-SHVD0
Specifications
Product Description
Brand Name | Controls |
Family | CKT - ControlKeeper Touchscreen |
Description | ControlKeeper TouchScreen 16 Size, 120/277V 60 Hz |
Product Details
Lamp Type | LED |
UPC | 080083254569 |
Amperage Rating | 20A |
Mounting | Flushmount |
Voltage Rating | 120-277V |
Product Weight | 19.25 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |