Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

CKT LB

  • Capable of mixed load voltages (120/277/347 VAC)
  • Capable of mixed sources (normal and emergency power)
  • Manual and programmable control of each relay via a simple keypad
  • 4-line LCD display
  • Normally open, latched and two pole parallel relays available
  • Flush mount kit and voltage separation barrier available
  • NEMA 1 enclosure
CKT LB

CKT LB

Resources

Specifications

Product Description

Brand Name Greengate
Family CKT - ControlKeeper Touchscreen
Description ControlKeeper Logic board

Product Details

Lamp Type N/A
UPC 080083282401
Amperage Rating N/A
Mounting Wall Mount
Voltage Rating 120 / 277V
Product Weight 7.348
Case Quantity 1
Pallet Quantity 117
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?