- Pre-terminated for quick reliable plug-n-play connectivity
Specifications
Product Description
Brand Name | Greengate |
Family | LVC - DLVP Low-Voltage Lighting Cable |
Description | DLVP Low-Voltage Plenum Rated Cable, 15 feet |
Product Details
Lamp Type | N/A |
UPC | 080083190454 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 60 Vdc |
Product Weight | 0.66 |
Case Quantity | 10 |
Pallet Quantity | 630 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |