- Exclusive Energy Saver mode
- Complete no-gap coverage
- Self-adjustable delay of 10 minutes to 30 minutes
- BAS compatible
- Manual ON/OFF feature when wired to a momentary pushbutton
- NEMA WD7 Guide robotic method utilized to verify coverage patterns
- Buy American (BAA) Compliant
Greengate
OMC-DT-0701-R
Specifications
Product Description
Brand Name | Greengate |
Family | OMC-DT-2000-R - Dual Tech Low Voltage Ceiling Sensor |
Description | MicroSet Dual tech Sensor, 300-700 sq. ft. room size. |
Product Details
Lamp Type | N/A |
UPC | 623961698972 |
Amperage Rating | 25 mA |
Mounting | Ceiling Mount |
Voltage Rating | 10-30VDC |
Product Weight | 0.75 |
Case Quantity | 1 |
Pallet Quantity | 105 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |