Catalog Number:
osw-p-1001-mv-v
Greengate
  • Replaces single or multi-pole switches
  • No neutral wire
  • Integral Daylight Sensor
  • Choice of Manual On or Auto On operation

Resources

Specifications

Product Description

Brand Name Greengate
Family 120/277V PIR/Single Level Wall Switch Sensor
Description PIR Single Level 120/277V Wall Switch Sensor, Ivory, 1000 sq feet coverage

Product Details

UPC 032664729782
Mounting Wall Switch
Voltage Rating 120 / 277V
Wattage 1800W/2200W
Product Weight 0.36
Case Quantity 40
Pallet Quantity 990
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?