Catalog Number:
osw-p-0451-mv-v
Greengate
  • Replaces single or multi-pole switches
  • No neutral wire
  • Integral Daylight Sensor
  • Choice of Manual On or Auto On operation

Resources

Specifications

Product Description

Brand Name Greengate
Family 120/277V PIR/Single Level Wall Switch Sensor
Description PIR Single Level 120/277V Wall Switch Sensor, Ivory, 450 sq feet coverage

Product Details

UPC 080083503391
Mounting Surface Mount
Voltage Rating 120-277V
Product Weight 0.328
Case Quantity 48
Pallet Quantity 48
Country of Origin MY
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?