- PIR and Ultrasonic occupancy sensor
- No neutral
Specifications
Product Description
Brand Name | Greengate |
Family | OLW-DT Dual Tech Wall Switch Occupancy Sensor |
Description | Dual Tech PIR and Ultrasonic Wall Switch occupancy sensor |
Product Details
Lamp Type | N/A |
UPC | 080083288205 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 120 V / 277 V |
Product Weight | 1.0 |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |