- 0-10V Dimming
- PIR and ultrasonic occupancy sensing
- Daylight harvesting
- ASHRAE 90.1, UL1472 compliant
- LED indicator to provide motion and configuration feedback
- Build-in surge and zero cross protection for longer life
- Adjustable low-level and high-level trim settings
- Self-adjusting, selectable vacancy mode
Greengate
VSW-D-010-LA
Specifications
Product Description
Brand Name | Greengate |
Family | OSW/VSW-D-010 - Dual Tech 0-10V Sensor Dimmer 120/277V |
Description | Vacancy Dual Tech 0-10V Wall Switch Sensor, 120/277VAC, Light Almond |
Product Details
Lamp Type | N/A |
UPC | 080083816002 |
Amperage Rating | 8A |
Mounting | Wall Switch |
Voltage Rating | 120V |
Product Weight | 0.85 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |