Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

WBSD-010-CCT-W

  • LED ready
  • Full-travel slide control
  • Intuitive "Warm" and "Cool" icons and text
  • No power connection is required for installation
WBSD-010-CCT-W

WBSD-010-CCT-W

Resources

Specifications

Product Description

Brand Name Greengate
Family WBSD-010-CCT Color Tuning Slider
Description 0-10V Slide Dimmer for VividTune CCT

Product Details

UPC 080083874675
Amperage Rating N/A
Mounting Wall Mount
Voltage Rating 10V
Product Weight 0.4
Case Quantity 10
Pallet Quantity 1200
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?