Catalog Number:
vsw-p-010-la
Greengate
  • 0-10V dimming with PIR based occupancy sensing
  • Neutral wire required for installation
  • Adjustable low-level and high-level trim settings
  • LED indicator to provide motion and configuration feedback
  • Build-in surge protection for longer life
  • Push button and rotary dials for easy configuration settings
  • Title 20 compliant

Resources

Greengate 0-10V Dimmer Sensor Instruction Sheet

Greengate Restoring Factory Defaults (Instructional Video)

Greengate Setting Presets (Instructional Video)

Greengate Using Configuration Mode (Instructional Video)

Specifications

Product Description

Brand Name Greengate
Family 0-10V PIR Sensor Dimmer
Description Vac wall box sensor/dimmer, 0-10V, Light Almond

Product Details

UPC 080083758937
Amperage Rating 9.747 at (277V)
Lamp Type Incandescent, Compact Fluorescent (Not Included)
Mounting Wall Switch
Voltage Rating 120 / 277V
Wattage 1200W/2000W
Product Weight 0.35
Case Quantity 6
Pallet Quantity 576
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?