Greengate 0-10V Dimmer Sensor Instruction Sheet
Greengate Restoring Factory Defaults (Instructional Video)
Greengate Setting Presets (Instructional Video)
Greengate Using Configuration Mode (Instructional Video)
Brand Name | Greengate |
Family | 0-10V PIR Sensor Dimmer |
Description | Occ wall box sensor/dimmer, 0-10V, Black |
UPC | 080083758289 |
Amperage Rating | 9.747 at (277V) |
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
Mounting | Wall Switch |
Voltage Rating | 120-277V |
Wattage | 1200W/2200W |
Product Weight | 0.35 |
Case Quantity | 6 |
Pallet Quantity | 576 |
Country of Origin | US |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |