Office
Combining the functionality of a switchpack, a sensor, and a 0-10V dimmer, this convenient wallbox device saves labor costs and reduces installation times. What's more: it meets all the latest energy codes and standards, including Title 24.
Greengate 0-10V Dimmer Sensor Instruction Sheet
Greengate Restoring Factory Defaults (Instructional Video)
Greengate Setting Presets (Instructional Video)
Greengate Using Configuration Mode (Instructional Video)
|
|
|
|
|
|
---|---|---|---|---|---|
OSW-P-010-BK
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120-277V | 1200W/2200W | Spec |
OSW-P-010-G
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120/277V | 1200 W/2200 W | Spec |
OSW-P-010-LA
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120/277V | 1200 W/2200 W | Spec |
OSW-P-010-V
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120/277V | 1200 W/2200 W | Spec |
OSW-P-010-W
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120/277V | 1200 W/2200 W | Spec |
VSW-P-010-G
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 1200W/2000W | Spec |
VSW-P-010-LA
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 1200W/2000W | Spec |
VSW-P-010-V
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 1200W/2000W | Spec |
VSW-P-010-W
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 1200W/2000W | Spec |