Catalog Number:
osw-d-010-v
Greengate
  • 0-10V Dimming
  • PIR and Ultrasonic Occupancy Sensing
  • Daylight Harvesting
  • Title 20 Compliant
  • LED indicator to provide motion and configuration feedback
  • Build-in surge and zero cross protection for longer life
  • Adjustable low-level and high-level trim settings
  • Neutral wire required for installation

Resources

Specifications

Product Description

Brand Name Greengate
Family 0-10V Dual Tech Sensor Dimmer
Description Dual-Tech 0-10V Dimmer Sensor, Ivory

Product Details

UPC 080083816057
Lamp Type Incandescent, Compact Fluorescent (Not Included)
Mounting Wall Switch
Voltage Rating 120/277V
Wattage 960 W/2200 W
Product Weight 0.85
Case Quantity 10
Pallet Quantity 1200
Country of Origin MY
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?