- Pressing up and down arrows or On and Off buttons adjust lighting
Specifications
Product Description
Brand Name | Controls |
Family | Fifth Light MTS6-MTS12 Multi Sensor |
Description | 1200 sq. ft. Multi-Sensor for daylighting and occupancy |
Product Details
Lamp Type | N/A |
UPC | 080083696871 |
Amperage Rating | 3.75 mA |
Mounting | Wall Mount |
Voltage Rating | 24VDC |
Product Weight | 0.25 |
Case Quantity | 30 |
Pallet Quantity | 1200 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |