Fail-Safe

MPR Recessed Reading / Ambient / Exam

  • Reading, ambient and exam functions available in the MPR
  • Ambient and exam functions available in the MPR2
  • Pattern 12 acrylic or parabolic shielding in the exam function
  • Parabolic shielding overlays for lamp protection and cleaning ease
  • Single or double perf baskets in ambient section
  • Up to seven biax lamps available in 2' x 4' fixture
  • Low voltage controller optional
  • Anti-microbial finish option available
  • Full door available (GGD) to enclose MPR fixture

Want to purchase this product?

Need more information?