Catalog Number:
dfcl-1248w-u
Fail-Safe
  • Ideal for operating rooms that do not require IP65 rating
  • MILSTD461C compliant with or without the use of RIF filters
  • Extruded aluminum door, powder coat painted white
  • Asymmetric-Symmetric lens with RFI grid standard
  • Continuous piano hinge attaches door to housing, standard
  • Available 1' x 4', 2' x 2', 2' x 4', less than 5" deep
  • Compatible with 1" and 1-1/2" T-grid, and hard-lid ceilings (-F)
  • Up to six T5 and T8 lamps in cross-section (2' wide fixture)
  • Light direction is away from the hinge

Resources

Specifications

Product Description

Brand Name Fail-Safe
Family MOR Recessed Operating Room
Description 1' x 4' Drywall Flange Kit, White with Gasket
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083753994
Mounting Accessory
Product Weight 2.822
Case Quantity 1
Pallet Quantity 130
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?