Fail-Safe

MOR Recessed Operating Room

  • Ideal for operating rooms that do not require IP65 rating
  • MILSTD461C compliant with or without the use of RIF filters
  • Extruded aluminum door, powder coat painted white
  • Asymmetric-Symmetric lens with RFI grid standard
  • Continuous piano hinge attaches door to housing, standard
  • Available 1' x 4', 2' x 2', 2' x 4', less than 5" deep
  • Compatible with 1" and 1-1/2" T-grid, and hard-lid ceilings (-F)
  • Up to six T5 and T8 lamps in cross-section (2' wide fixture)
  • Light direction is away from the hinge

Want to purchase this product?

Need more information?