Fail-Safe

MNE Recessed Narrow Exam

  • For use as an over-the-bed exam fixture, typically used in pairs
  • Place fixtures along both sides of the bed for glare-free illumination
  • Acrylic lens with perf overlay helps provide 75-100 fc on the bed
  • Optional GGD door to fully enclose fixture
  • Single T5 and T5HO linear fluorescent lamp
  • High performance specular or semi-specular aluminum reflector
  • All steel parts are heavy gauge, powder coat painted white
  • Primary-secondary available (not available with dimming ballast)
  • Anti-microbial finish option available

Want to purchase this product?

Need more information?