Catalog Number:
mln-unv-bn
Fail-Safe
  • Fits into standard junction box for easy installation
  • White, black and brushed nickel painted faceplates standard
  • Gasketing standard for wet location capability (MHN, MLN, MSN)
  • MCL 120V only
  • Universal voltage 120-277V (MHN, MLN, MSN)
  • MHN, MLN, MSN units shipped with four lenses for color choices
  • MHN, MLN, MSN units standard with clear, blue, red and amber lens
  • MHN, MLN, MSN lenses interchangeable in the field

Resources

Specifications

Product Description

Brand Name Fail-Safe
Family MCL, MSN, MHN, MLN Nightlights LED
Description Nightlight, Vertical Louver, UNV, Brushed Nickel

Product Details

UPC 080083840908
Amperage Rating 0.02
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage Less than 5W
Product Weight 0.71
Case Quantity 6
Pallet Quantity 144
Country of Origin MX<multisep/>US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?